Download document () of 20
We make what matters work*

302469

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit with plug-in terminal 5-row, form of delivery for projects, super flat door

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302469
EAN
9010238161344
Product Length/Depth
40 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.37 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)

Product specifications

Special features
  • IP30
  • Protection Class II
  • Plastic housing
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Front cover
Installation instructions
Door/Frame
Cable retainer
Imprintable sheet
3D adjustment element for mounting
Device support rails
Neutral-/protective conductor terminal
Frequency rating
50 Hz
Color
White (RAL 9016)
White
Degree of protection
IK05 (impact resistance)
IP30
Terminal type
Plug-in terminals
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Cover/door color
White
Material
Polystyren (plastic)
Sheet steel, powder-coated
Number of rows
5
Installation type
Flush mounting
Mounting method
Flush mounting
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
PE and N terminal number and cross section
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.