Download document () of 20
We make what matters work*

302472

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit F, Hybrid 5-row, 24MU, form of delivery for projects

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302472
EAN
9010238161375
Product Length/Depth
65 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.57 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)

Product specifications

Used with
Basic device
KLV for projects
Installation distribution boards
Special features
  • IP30
  • Protection Class II
  • Plastic housing
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Imprintable sheet
Microperforated mounting plate
1x single-way socket outlet
Installation instructions
3D adjustment element for mounting
Neutral-/protective conductor terminal
Front cover
Cable retainer
Device holder
Device support rails
Door/Frame
Frequency rating
50 Hz
Color
White (RAL 9016)
White
Degree of protection
IP30
IK05 (impact resistance)
Terminal type
Plug-in terminals
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Cover/door color
White
Material
Polystyren (plastic)
Sheet steel, powder-coated
Number of rows
5
Installation type
Flush mounting
Mounting method
Flush mounting
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
PE and N terminal number and cross section
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.