Download document () of 20
We make what matters work*
Discontinued

302481

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow-wall expansion kit Hybrid 5-row, 36MU, form of delivery for projects, super flat door

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302481
EAN
9010238161443
Product Length/Depth
65 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.63 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)

Product specifications

Used with
KLV for projects
Basic device
Installation distribution boards
Special features
IP30 Protection Class II Plastic housing
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Installation instructions
1x single-way socket outlet
Cable retainer
Neutral-/protective conductor terminal
Front cover
Device holder
Imprintable sheet
3D adjustment element for mounting
Device support rails
Door/Frame
Microperforated mounting plate
Frequency rating
50 Hz
Color
White (RAL 9016)
White
Degree of protection
IK05 (impact resistance)
IP30
Terminal type
Plug-in terminals
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Cover/door color
White
Material
Polystyren (plastic)
Sheet steel, powder-coated
Number of rows
5
Installation type
Hollow-wall mounting
Mounting method
Hollow wall
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
PE and N terminal number and cross section
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.