Eaton xComfort KLV LV systems Final Distribution Boards. Media enclosure expansion kit 5-row, F5M-4PR
| Product Name |
Eaton xComfort KLV project delivery form
|
| Catalog Number |
302482
|
| EAN |
9010238161450
|
| Product Length/Depth |
65 mm
|
| Product Height |
840 mm
|
| Product Width |
360 mm
|
| Product Weight |
5.55 kg
|
| Compliances |
Conform
RoHS conform |
| Certifications |
IEC/EN 62208, IEC/EN 60670-24 (GP)
|
| Used with |
Installation distribution boards
Basic device KLV for projects |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Other
Accessory |
| Fitted with: |
Microperforated mounting plate
Installation instructions Cable retainer Pre-wired power strip with 2x rotating sockets 3D adjustment element for mounting Mounting rail Device holder Door/Frame |
| Frequency rating |
50 Hz
|
| Color |
White (RAL 9016)
White |
| Degree of protection |
IK05 (impact resistance)
IP30 |
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor
|
| Cover/door color |
White
|
| Material |
Sheet steel, powder-coated
|
| Number of rows |
5
|
| Installation type |
Hollow-wall mounting and flush mounting
|
| Mounting method |
Flush mounting
Hollow wall |
| Functions |
Basic device
Additional equipment |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Without
|