Download document () of 20
We make what matters work*
Discontinued

302483

Eaton xComfort KLV LV systems Final Distribution Boards. Media enclosure expansion kit 5-row, SF5M-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302483
EAN
9010238161467
Product Length/Depth
65 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
5.55 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (GP)

Product specifications

Used with
Basic device
Installation distribution boards
KLV for projects
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
2x single-way socket outlet
Device holder
Door/Frame
Cable retainer
Installation instructions
Microperforated mounting plate
Mounting rail
3D adjustment element for mounting
Frequency rating
50 Hz
Color
White (RAL 9016)
White
Degree of protection
IP30
IK05 (impact resistance)
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Cover/door color
White
Material
Sheet steel, powder-coated
Number of rows
5
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Hollow wall
Flush mounting
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Without

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.