Download document () of 20
We make what matters work*

302487

Eaton xComfort KLV LV systems Final Distribution Boards. Media enclosure expansion kit 5-row, SF5M-W-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
302487
EAN
9010238161481
Product Length/Depth
65 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
4.85 kg
Compliances
Conform
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (GP)

Product specifications

Used with
Basic device
Installation distribution boards
KLV for projects
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Installation instructions
Cable retainer
Device holder
Mounting rail
Microperforated mounting plate
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Pre-wired power strip with 2x rotating sockets
WIFI Door/Frame
Frequency rating
50 Hz
Color
White (RAL 9016)
White
Degree of protection
IP30
IK05 (impact resistance)
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Cover/door color
White
Material
Sheet steel, powder-coated
Number of rows
5
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Flush mounting
Hollow wall
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Without

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.