Download document () of 20
We make what matters work*

302495

Eaton xComfort KLV LV systems Final Distribution Boards. Reinforcement plate, 5-rows, for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV reinforcement plate
Catalog Number
302495
EAN
9010238161566
Product Length/Depth
56.5 mm
Product Height
757 mm
Product Width
256 mm
Product Weight
4.8 kg
Compliances
RoHS conform

Product specifications

Used with
Spare parts
KLV Accessories
Accessory consideration
KLV energy
Type
KLV Accessories KLV energy Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.