Download document () of 20
We make what matters work*

302496

Eaton xComfort KLV LV systems Final Distribution Boards. Surface-mounted tub for 5-row KLV in the flat or super-flat version

General specifications

Product Name
Eaton xComfort KLV surface-mounting tub
Catalog Number
302496
EAN
9010238161573
Product Length/Depth
118 mm
Product Height
835 mm
Product Width
355 mm
Product Weight
3.84 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
KLV Accessories
KLV hybrid
KLV multimedia
KLV energy
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia
Accessory/spare part type
Mounting frame
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.