Download document () of 20
We make what matters work*

302497

Eaton xComfort KLV LV systems Final Distribution Boards. Surface-mounted tub for two 5-row KLV side-by-side in the flat or super-flat version

General specifications

Product Name
Eaton xComfort KLV surface-mounting tub
Catalog Number
302497
EAN
9010238161580
Product Length/Depth
120 mm
Product Height
839 mm
Product Width
714 mm
Product Weight
6.36 kg
Compliances
RoHS conform

Product specifications

Used with
KLV hybrid
KLV multimedia
Accessory consideration
KLV Accessories
KLV energy
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia
Accessory/spare part type
Mounting frame
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.