Download document () of 20
We make what matters work*

302498

Eaton xComfort KLV LV systems Final Distribution Boards. Plaster shield 5-row, sheet steel, powder-coated

General specifications

Product Name
Eaton xComfort KLV plaster shield
Catalog Number
302498
EAN
9010238161597
Product Length/Depth
40 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
3.24 kg
Compliances
RoHS conform

Product specifications

Used with
KLV Accessories
Spare parts
Accessory consideration
KLV energy
Type
KLV Accessories KLV energy Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.