Download document () of 20
We make what matters work*

302499

Eaton xComfort KLV LV systems Final Distribution Boards. Nail straps metal for 5-row KLV, Set of 4 pcs

General specifications

Product Name
Eaton xComfort KLV wall fixing part
Catalog Number
302499
EAN
9010238161603
Product Length/Depth
60 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.18 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
Spare parts
KLV Accessories
KLV energy
Type
  • KLV Accessories
  • KLV energy
  • Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.