Download document () of 20
We make what matters work*

302500

Eaton xComfort KLV LV systems Final Distribution Boards. Mounting rail for HLAK for 1 to 5-row KLV

General specifications

Product Name
Eaton xComfort KLV mounting rail
Catalog Number
302500
EAN
9010238161610
Product Length/Depth
44 mm
Product Height
37.5 mm
Product Width
245.5 mm
Product Weight
0.11 kg
Compliances
RoHS conform

Product specifications

Used with
Spare parts
KLV energy
Accessory consideration
KLV Accessories
Type
KLV Accessories KLV energy Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.