Download document () of 20
We make what matters work*

302501

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK for DIN-rail, 1x N potential, 1x 2.5-25 mm2 and 7x 0.5-4 mm2

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302501
EAN
9010238161627
Product Length/Depth
29.8 mm
Product Height
22.75 mm
Product Width
62.5 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Used with
Spare parts
KLV energy
KLV hybrid
Accessory consideration
KLV Accessories
Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Degree of protection
IP2X
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.