Download document () of 20
We make what matters work*

302510

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK. 1x PE potential, 4x 2.5-25 mm2 and 28x 0.5-4 mm2, high version

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302510
EAN
9010238161702
Product Length/Depth
40.5 mm
Product Height
21.5 mm
Product Width
247 mm
Product Weight
0.11 kg
Compliances
RoHS conform

Product specifications

Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Degree of protection
IP2X
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.