Download document () of 20
We make what matters work*

302511

Eaton xComfort KLV LV systems Final Distribution Boards. Empty high terminal support for terminal KSK

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302511
EAN
9010238161719
Product Length/Depth
40.5 mm
Product Height
19.6 mm
Product Width
247 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Used with
KLV Accessories
KLV energy
Spare parts
Accessory consideration
KLV hybrid
Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.