Download document () of 20
Discontinued

302513

Eaton xComfort KLV LV systems Final Distribution Boards. Empty KSK terminal supporter for wall-box KLV

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302513
EAN
9010238161733
Product Length/Depth
14 mm
Product Height
22.7 mm
Product Width
52.1 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Used with
KLV Accessories
KLV hybrid
Spare parts
Accessory consideration
KLV energy
Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.