Download document () of 20
We make what matters work*

302521

Eaton xComfort KLV LV systems Final Distribution Boards. Empty high terminal support for screw terminal SK

General specifications

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
302521
EAN
9010238161788
Product Length/Depth
40.5 mm
Product Height
23.5 mm
Product Width
247 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
KLV Accessories
Accessory consideration
KLV hybrid
KLV energy
Spare parts
Type
KLV Accessories KLV energy KLV hybrid Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.