Download document () of 20
We make what matters work*

302522

Eaton xComfort KLV LV systems Final Distribution Boards. Document holder for 5-row KLW

General specifications

Product Name
Eaton xComfort KLV labeling
Catalog Number
302522
EAN
9010238161795
Product Length/Depth
15 mm
Product Height
40 mm
Product Width
70 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Used with
KLV energy
KLV Accessories
Accessory consideration
Spare parts
Type
KLV Accessories KLV energy Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.