Download document () of 20
We make what matters work*

302524

Eaton xComfort KLV LV systems Final Distribution Boards. Inscription sheet, KLV

General specifications

Product Name
Eaton xComfort KLV labeling
Catalog Number
302524
EAN
9010238161818
Product Length/Depth
0.1 mm
Product Height
300 mm
Product Width
225 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Used with
KLV energy
Spare parts
Accessory consideration
KLV hybrid
KLV Accessories
KLV multimedia
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.