Download document () of 20
We make what matters work*

302525

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement wall-box, flush mounting, 5-rows, without flange

General specifications

Product Name
Eaton xComfort KLV wall box
Catalog Number
302525
EAN
9010238161825
Product Length/Depth
90 mm
Product Height
825 mm
Product Width
345 mm
Product Weight
1.66 kg
Compliances
RoHS conform

Product specifications

Used with
KLV hybrid
Spare parts
Accessory consideration
KLV energy
KLV Accessories
KLV multimedia
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.