Download document () of 20
We make what matters work*

302526

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement wall trough, hollow-wall, 5-rows, without flange

General specifications

Product Name
Eaton xComfort KLV wall box
Catalog Number
302526
EAN
9010238161832
Product Length/Depth
90 mm
Product Height
825 mm
Product Width
345 mm
Product Weight
1.66 kg
Compliances
RoHS conform

Product specifications

Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.