Download document () of 20
We make what matters work*

302527

Eaton xComfort KLV LV systems Final Distribution Boards. Spare mounting rail frame, 5-row

General specifications

Product Name
Eaton xComfort KLV mounting rail
Catalog Number
302527
EAN
9010238161849
Product Length/Depth
11.5 mm
Product Height
535 mm
Product Width
250 mm
Product Weight
0.85 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
KLV energy
KLV Accessories
Spare parts
Type
KLV Accessories KLV energy Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.