Download document () of 20
We make what matters work*

302530
VS-HYB-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Spare partition horizontal, 5-row Hybrid

General specifications

Product Name
Eaton xComfort KLV internal partition
Catalog Number
302530
EAN
9010238161870
Product Length/Depth
77 mm
Product Height
59.25 mm
Product Width
289 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Used with
KLV hybrid
Accessory consideration
KLV Accessories
Type
Additional equipment for KLV hybrid distribution board
Accessory/spare part type
KLV
Surface protection
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.