Download document () of 20
We make what matters work*

302532

Eaton xComfort KLV LV systems Final Distribution Boards. Microperforated mounting plate 1-row for flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV mounting rail
Catalog Number
302532
EAN
9010238161894
Product Length/Depth
8.5 mm
Product Height
140 mm
Product Width
250 mm
Product Weight
0.32 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
KLV multimedia
KLV Accessories
Type
  • KLV Accessories
  • KLV multimedia
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.