Download document () of 20
We make what matters work*

302533

Eaton xComfort KLV LV systems Final Distribution Boards. Microperforated mounting plate for 5-row flush-mounting (hollow-wall) compact distribution boards 24MU

General specifications

Product Name
Eaton xComfort KLV mounting plate
Catalog Number
302533
EAN
9010238161900
Product Length/Depth
8.5 mm
Product Height
205 mm
Product Width
250 mm
Product Weight
0.45 kg
Compliances
RoHS conform

Product specifications

Used with
KLV hybrid
Accessory consideration
KLV Accessories
Type
  • KLV Accessories
  • KLV hybrid
Accessory/spare part type
Other
KLV
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.