Download document () of 20
We make what matters work*

302534

Eaton xComfort KLV LV systems Final Distribution Boards. Microperforated mounting plate for 5-row flush-mounting (hollow-wall) compact distribution boards 36MU

General specifications

Product Name
Eaton xComfort KLV mounting plate
Catalog Number
302534
EAN
9010238161917
Product Length/Depth
8.5 mm
Product Height
330 mm
Product Width
250 mm
Product Weight
0.68 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
KLV hybrid
Spare parts
KLV Accessories
Type
  • KLV Accessories
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.