Download document () of 20
We make what matters work*

302537

Eaton xComfort KLV LV systems Final Distribution Boards. Microperforated mounting plate for 5-row flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV mounting plate
Catalog Number
302537
EAN
9010238161924
Product Length/Depth
8.5 mm
Product Height
505 mm
Product Width
250 mm
Product Weight
1.05 kg
Compliances
RoHS conform

Product specifications

Used with
KLV multimedia
Spare parts
KLV Accessories
Accessory consideration
Type
  • KLV Accessories
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.