Download document () of 20
We make what matters work*

302540

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement door, WIFI, with vents,, white, 5-row, for flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV door
Catalog Number
302540
EAN
9010238161955
Product Length/Depth
10.8 mm
Product Height
776 mm
Product Width
296 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Used with
KLV multimedia
Accessory consideration
KLV hybrid
Spare parts
KLV energy
KLV Accessories
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.