Download document () of 20
We make what matters work*

302542

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement frame superflat, white, 5-row

General specifications

Product Name
Eaton xComfort KLV frame
Catalog Number
302542
EAN
9010238161979
Product Length/Depth
32 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
1.75 kg
Compliances
RoHS conform

Product specifications

Used with
KLV energy
KLV multimedia
KLV Accessories
Spare parts
KLV hybrid
Accessory consideration
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.