Download document () of 20
We make what matters work*

302556

Eaton xComfort KLV LV systems Final Distribution Boards. Repl. door vent slits WIFI, white, 3-row

General specifications

Product Name
Eaton xComfort KLV door
Catalog Number
302556
EAN
9010238162105
Product Length/Depth
10.5 mm
Product Height
526 mm
Product Width
296 mm
Product Weight
0.82 kg
Compliances
RoHS conform

Product specifications

Type
KLV Accessories nKLV energy KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.