Download document () of 20
We make what matters work*

302557

Eaton xComfort KLV LV systems Final Distribution Boards. Repl. door vent slits WIFI, white, 4-row

General specifications

Product Name
Eaton xComfort KLV door
Catalog Number
302557
EAN
9010238162112
Product Length/Depth
10.5 mm
Product Height
651 mm
Product Width
296 mm
Product Weight
0.98 kg
Compliances
RoHS conform

Product specifications

Used with
KLV Accessories
KLV multimedia
Spare parts
Accessory consideration
KLV energy
Type
KLV Accessories nKLV energy KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.