Photo is representative
Download
Eaton xComfort BF LV systems Final Distribution Boards. Complete flush-mounting/hollow wall slim distribution board, white, 24 SU per row, 3 rows, 100 mm mounting depth, U
| Product Name |
Eaton xComfort BF small distribution board
|
| Catalog Number |
302803
|
| EAN |
9010238176812
|
| Product Length/Depth |
101 mm
|
| Product Height |
618 mm
|
| Product Width |
587.5 mm
|
| Product Weight |
10.5 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62208
IEC/EN 61439-1 IEC/EN 61439-3 |
| Used with |
Basic device
BF flat DBO Installation distribution boards |
| Special features |
|
| Type |
|
| Features |
EMC-version
Earthing terminal block Neutral terminal block |
| Fitted with: |
Wall trough
Door with three-point turn-lock Neutral-/protective conductor terminal Front plates Door frame with DIN-rails |
| Enclosure material |
Steel
|
| Built-in height |
589 mm
|
| Built-in width |
560 mm
|
| Cable entry postion |
Cable entries on top and bottom
|
| Terminal type |
Screw terminals
|
| Built-in depth |
100 mm
|
| Closure type |
Other
|
| Cover/door color |
White
|
| Cover/door model |
Closed
|
| Cover/door type |
Door
Single |
| RAL-number |
9016
|
| Width in number of modular spacings |
24
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor
|
| Voltage rating at AC |
415 V AC
|
| Color |
Traffic white (RAL 9016)
White |
| Number of rows |
3
|
| Frequency rating of contacts |
50 Hz / 60 Hz
|
| Module rack type |
Single-rail
|
| Degree of protection |
IK08 (impact resistance)
IP30 |
| Number of module space units per row |
24
|
| Protection class |
I (earthed)
|
| Protective shrouding material |
Metal
|
| Functions |
Basic device
Extension possible Sealable |
| Material |
Sheet steel, powder-coated
|
| Mounting method |
Flush mounted (plaster)
Flush mounting DIN-rail Hollow-wall mounting and flush mounting |
| Internal depth |
95 mm
|
| PE and N terminal number and cross section |
PE: 2 x 25 mm² + 43 x 16 mm²
N: 2 x 25 mm² + 27 x 16 mm² |
| Number of openings for socket outlets |
0
|