Download document () of 20
We make what matters work*

302812

Eaton xComfort BF LV systems Final Distribution Boards. Complete flush-mounting/hollow wall slim distribution board, white, 24 SU per row, 6 rows, 100 mm mounting depth, UT

General specifications

Product Name
Eaton xComfort BF small distribution board
Catalog Number
302812
EAN
9010238179202
Product Length/Depth
101 mm
Product Height
1068 mm
Product Width
587.5 mm
Product Weight
17.7 kg
Compliances
RoHS conform
Certifications
IEC/EN 61439-1
IEC/EN 61439-3
IEC/EN 62208

Product specifications

Used with
Basic device
Installation distribution boards
BF flat DBO
Special features
IP30 Protection Class I Steel sheet enclosure white (RAL 9016)
Type
Basic device BF flat DBO Installation distribution boards
Features
EMC-version
Earthing terminal block
Neutral terminal block
Signal passing door
Fitted with:
Front plates
Neutral-/protective conductor terminal
Wall trough
Door with three-point turn-lock
Door frame with DIN-rails
Enclosure material
Steel
Built-in height
1039 mm
Built-in width
560 mm
Cable entry postion
Cable entries on top and bottom
Terminal type
Screw terminals
Built-in depth
100 mm
Closure type
Other
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
24
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Voltage rating at AC
415 V AC
Color
Traffic white (RAL 9016)
White
Number of rows
6
Frequency rating of contacts
50 Hz / 60 Hz
Module rack type
Single-rail
Degree of protection
IP30
IK07 (impact resistance)
Number of module space units per row
24
Protection class
I (earthed)
Protective shrouding material
Metal
Functions
Basic device
Extension possible
Sealable
Material
Sheet steel, powder-coated
Mounting method
Hollow-wall mounting and flush mounting
Flush mounted (plaster)
Flush mounting
DIN-rail
Internal depth
95 mm
PE and N terminal number and cross section
PE: 2 x 25 mm² + 43 x 16 mm²
N: 2 x 25 mm² + 27 x 16 mm²
Number of openings for socket outlets
0

Export product specification