Download document () of 20
We make what matters work*

302816

Eaton xComfort BF LV systems Final Distribution Boards. Upgrade kit for degree of protection of IP41 used for xComfort Flat distribution board surface-mounted, 24 SU per row

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
302816
EAN
9010238179240
Product Length/Depth
550 mm
Product Height
20 mm
Product Width
55 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment for BF flat distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.