Download document () of 20
We make what matters work*

302817

Eaton xComfort BF LV systems Final Distribution Boards. Upgrade kit for degree of protection of IP41 used for xComfort Flat distribution board surface-mounted, 33 SU per row

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
302817
EAN
9010238179257
Product Length/Depth
705 mm
Product Height
20 mm
Product Width
55 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
BF flat DBO
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.