Download document () of 20
We make what matters work*

302820

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail (35 x 15 mm) with fixed mounting towers, W = 400 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302820
EAN
9010238179271
Product Length/Depth
117 mm
Product Height
64 mm
Product Width
346 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
6 kg
RAL-number
0
Suitable for enclosure building width
400 mm
Material
Metal
Model
Support rail
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.