Download document () of 20
We make what matters work*

302831
BPZ-KC-PC-1/150

Eaton xEnergy Basic LV systems Low voltage switchgear. Protective cover / finger guard for BPZ-KC... 150 mm²

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
302831
EAN
9010238178458
Product Length/Depth
44 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
0.017 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.