Download document () of 20
We make what matters work*

302833

Eaton xEnergy Basic LV systems Low voltage switchgear. Protective cover / finger guard for BPZ-KC... 240 mm²

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
302833
EAN
9010238178465
Product Length/Depth
54 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
0.027 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.