Knowledge Search
Download document () of 20
We make what matters work*

302DC

Eaton Crouse-Hinds series offset conduit nipple, Rigid/IMC, Zinc die cast, 1"

General specifications

Product Name
Eaton Crouse-Hinds series offset conduit nipple
Catalog Number
302DC
UPC
784564133021
Product Length/Depth
3.33 in
Product Height
0.936 in
Product Width
2.25 in
Product Weight
0.49 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1"
Material
Zinc die cast

Export product specification