Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

3031V

Eaton Arrow Hart industrial grade toggle switch, #14-10 AWG, 30A, Flush, 120/277V, Back/side, Screw, Ivory, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, 1-pole, 1-pole, Brass, Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
3031V
UPC
032664736216
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.005 in
Product Weight
0.001 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Type
Toggle switch
Amperage Rating
30A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
Fan
Motor Control
INC
HAL
MLV
FLR
ELV
CFL
LED
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
18 lbf-inch
Terminal enclosure material
Brass
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español