Knowledge Search
Download document () of 20
We make what matters work*

3032V

Eaton Arrow Hart industrial grade toggle switch, #14-10 AWG, 30A, Flush, 120/277V, Back and side, Screw, Ivory, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Double-Pole,Dual-pole,Brass,Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
3032V
UPC
032664735042
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.005 in
Product Weight
0.001 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Type
Toggle switch
Amperage Rating
30A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Industrial
Wiring method
Back and side
Switch type
Two-pole
Mounting method
Flush
Connector type
Screw
Load type
Fan
HAL
ELV
INC
FLR
LED
CFL
MLV
Motor Control
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
18 lbf-inch
Terminal enclosure material
Brass
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español