Download document () of 20
We make what matters work*

303366

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 4+6 HP, for combined FI-/LS unit with 4 p-FI

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
303366
EAN
9010238184923
Product Length/Depth
178 mm
Product Height
26 mm
Product Width
9.2 mm
Product Weight
0.064 kg
Compliances
RoHS conform

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Electric connection type
Fork
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
13
Number of poles
Three-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
6
Number of phases
3
Pitch dimensions
53.4 mm
Rated operational voltage (Ue) - max
690 V
Functions
Busbar
Suitable for
2 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.