Knowledge Search
Download document () of 20
We make what matters work*

303623

Eaton Easy-Fit Exchange Filter Elements, 01.FEKS 60.250G.16.E.O.V, 250G, Stainless steel wire mesh (G), Viton, 232 psi (16 Bar), Size: 60

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
303623
Product Length/Depth
149.5 mm
Product Weight
0.12 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
250 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Viton
Nominal size
60
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.