Download document () of 20
We make what matters work*

303643

Eaton CMUC Auxiliary Contact for CMUC

General specifications

Product Name
Eaton CMUC auxiliary contact
Catalog Number
303643
EAN
9010238191518
Product Length/Depth
65 mm
Product Height
87.5 mm
Product Width
8.75 mm
Product Weight
0.026 kg
Compliances
RoHS conform

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent
0 W
Additional equipment required
Auxiliary switch
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Assembly width
0.5
Heat dissipation per pole, current-dependent
0.5 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
4
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
3 A
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Auxiliary switch / relay
Rated operational voltage (Ue) - max
230 V
Rated switch current
3 A
Static heat dissipation, non-current-dependent
0 W
Suitable for current of main contact unit - max
63 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.