Photo is representative
Download
IZM63H4-P63F-1. Circuit-breaker, 4p, 6300 A, fixed
| Product Name |
Eaton Moeller series IZMX/INX circuit-breaker
|
| Catalog Number |
303674
|
| EAN |
9010238192102
|
| Product Length/Depth |
372 mm
|
| Product Height |
426 mm
|
| Product Width |
1120 mm
|
| Product Weight |
163.3 kg
|
| Compliances |
IEC
|
| Type |
|
| Frame |
IZM63
|
| Number of poles |
Four-pole
|
| Amperage Rating |
6300 A
|
| Overload release current setting - min |
2520 A
|
| Overload release current setting - max |
6300 A
|
| Mounting Method |
Fixed
|
| Degree of protection |
IP20
IP41 with door sealing frame IP54 with protective cover |
| Protection |
Universal protection and power measurement
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
70 °C
|