Knowledge Search
Download document () of 20
We make what matters work*

303678

IZM63H4-P50W-1. Circuit-breaker, 4p, 5000 A, withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
303678
EAN
9010238192133
Product Length/Depth
474 mm
Product Height
524 mm
Product Width
1036 mm
Product Weight
200 kg
Compliances
IEC
RoHS conform

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Frame
IZM63
Number of poles
Four-pole
Amperage Rating
5000 A

Technical data - electrical

Overload release current setting - min
2000 A
Overload release current setting - max
5000 A

Technical data - mechanical

Mounting Method
Withdrawable
Degree of protection
IP20
IP41 with door sealing frame
IP54 with protective cover
Protection
Universal protection and power measurement

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.