Knowledge Search
Download document () of 20
We make what matters work*

303697

IZM-CAS634-6300-1. Withdrawable unit, 4p, 6300 A, IZM63

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
303697
EAN
9010238192324
Product Length/Depth
474 mm
Product Height
559 mm
Product Width
1000 mm
Product Weight
120.7 kg
Compliances
IEC
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Four-pole
Amperage Rating
5000 A - 6300 A

Additional information

Used with
IZM63…W
IN63…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.