Knowledge Search
Download document () of 20
We make what matters work*

303698

IZM-TV633H-6300-1. Connections, vertical, 6300 A, IZM633H

General specifications

Product Name
Eaton Moeller series IZMX/INX terminal
Catalog Number
303698
EAN
9010238192331
Product Length/Depth
155.448 mm
Product Height
161.925 mm
Product Width
196.85 mm
Product Weight
19.442 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Main terminal kits
Number of poles
Three-pole
Amperage Rating
5000 A - 6300 A

Technical data - electrical

Rated ultimate short-circuit breaking capacity
100 kA

Additional information

Used with
IZM63…
IN63…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.