Knowledge Search
Download document () of 20
We make what matters work*

303703
IZM-SH634-1

IZM-SH634-1. Shutter, for withdrawable unit IZM63, 4 pole

General specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
303703
EAN
9010238192386
Product Length/Depth
525 mm
Product Height
50 mm
Product Width
1120 mm
Product Weight
5.7 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Withdrawable units

Additional information

Used with
IZM63…W
IN63…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.