Download document () of 20
We make what matters work*

303705

IZM-CS4MB-1. Cell switch contacts, 4 C/O, complete

General specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303705
EAN
9010238192409
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.632 kg
Compliances
RoHS conform

Product specifications

Used with
IZM63…W
IN63…W
Accessory/spare part type
Withdrawable units
Special features
  • 4 changeover contacts:
  • Card with mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.